chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI8U-Q08-AP6X2-0.48-PSG4.31M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI8U-Q08-AP6X2-0.48-PSG4.31M
Order ID no. 1662025
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.48
Connector type
M8 x 1
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
0.25
home
Turck-Shop
Others
BI8U-Q08-AP6X2-0.48-PSG4.31M
Item Total
1 072,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E2
List Price
1 072,00 kr