chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8U-Q08-AP6X2-V2131 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI8U-Q08-AP6X2-V2131
Order ID no. 1662021
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1/Ø 8 mm
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
0.25
home
Turck-Shop
Others
BI8U-Q08-AP6X2-V2131
Item Total
1 033,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E2
List Price
1 033,00 kr