chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI5-P18-AP6/S139-S1261 120M | TURCK - Your Global Automation Partner
Inductive Sensor For Underwater Applications
BI5-P18-AP6/S139-S1261 120M
Order ID no. 1650246
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
120
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
5
Special features
Underwater
Switching element function
normally open NO
Switching frequency (kHz)
0.5
home
Turck-Shop
Others
BI5-P18-AP6/S139-S1261 120M
Item Total
8 855,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E1
List Price
8 855,00 kr