chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI12U-P18-AP6/S139-S1261 100M | TURCK - Your Global Automation Partner
Inductive Sensor For underwater applications
NI12U-P18-AP6/S139-S1261 100M
Order ID no. 1650242
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
100
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
12
Special features
Factor 1, Resistant to magnetic fields, Sn +, Underwater
Switching element function
normally open NO
Switching frequency (kHz)
1
home
Turck-Shop
Others
NI12U-P18-AP6/S139-S1261 100M
Item Total
5 610,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E1
List Price
5 610,00 kr