chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-DSC26-2AP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor dual sensor for rotary actuators
NI4-DSC26-2AP6X2
Order ID no. 1650096
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Dual sensor for rotary actuators
Dimensions
28 mm x 42 mm x 26 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
4
Switching element function
normally open NO
Switching frequency (kHz)
0.05
In Stock
Group
E1
List Price
1 750,00 kr
Item Total
1 750,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI4-DSC26-2AP6X2
Contact Support