chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI2-Q6.5-AN6-0.16-FS4.4X3/S304 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI2-Q6.5-AN6-0.16-FS4.4X3/S304
Order ID no. 1650085
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.16
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions
47 mm x 18 mm x 18 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP GR-15
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
In Stock
Group
E1
List Price
1 796,00 kr
NI2-Q6.5-AN6-0.16-FS4.4X3/S304
Item Total
1 796,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support