chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI12U-EM18-AP6X2-H1141/S395 | TURCK - Your Global Automation Partner
Inductive Sensor
NI12U-EM18-AP6X2-H1141/S395
Order ID no. 1645304
home
Home
Loading...
Technical Data
Downloads
Special features
uprox+, Factor 1, Resistant to magnetic fields
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Electrical connection
Connector
Connector type
M12 x 1
Design
Threaded barrel
Construction size
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
12
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Group
E1
List Price
SEK 1,032.00
home
Turck-Shop
Others
NI12U-EM18-AP6X2-H1141/S395
Item Total
SEK 1,032.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support