chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI12U-M18-RP6X-H1143
Order ID no. 1645148
In Stock
Group
E1
List Price
905,00 kr
Item Total
905,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI12U-M18-RP6X-H1143
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
1
Contact Support