chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI6U-MT12-AP6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI6U-MT12-AP6X 7M
Order ID no. 1644816
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
6
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox3
Switching element function
normally open NO
Switching frequency (kHz)
2
In Stock
Group
E2
List Price
1 125,00 kr
Item Total
1 125,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI6U-MT12-AP6X 7M
Contact Support