chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10U-M30-AP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-M30-AP6X2-H1141
Order ID no. 1636145
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Group
E1
List Price
1 049,00 kr
BI10U-M30-AP6X2-H1141
Item Total
1 049,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support