chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-M18-AN6X-H1141/S395 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-M18-AN6X-H1141/S395
Order ID no. 1635154
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1.5
In Stock
Group
E1
List Price
859,00 kr
home
Turck-Shop
Others
BI5U-M18-AN6X-H1141/S395
Item Total
859,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support