chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-M18-AP6X-H1141/S331 MV | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-M18-AP6X-H1141/S331 MV
Order ID no. 1635144
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
1.5
In Stock
Group
E1
List Price
964,00 kr
home
Turck-Shop
Others
BI5U-M18-AP6X-H1141/S331 MV
Item Total
964,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support