chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4U-EM12WD-AN6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor For the food industry
BI4U-EM12WD-AN6X 7M
Order ID no. 1634964
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable color
White
Cable length (m)
7
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
4
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
NO contact
Switching frequency (kHz)
3
In Stock
Group
E2
List Price
1 225,00 kr
home
Turck-Shop
Others
BI4U-EM12WD-AN6X 7M
Item Total
1 225,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support