chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2U-S12-AP6X/S1132 | TURCK - Your Global Automation Partner
Inductive Sensor With short hysteresis
BI2U-S12-AP6X/S1132
Order ID no. 1634931
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA6-GK15
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2
In Stock
Group
E1
List Price
1 123,00 kr
home
Turck-Shop
Others
BI2U-S12-AP6X/S1132
Item Total
1 123,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support