chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI8U-EM18MWD-VP44X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor For the food industry
BI8U-EM18MWD-VP44X-H1141
Order ID no. 1634897
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
8
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
Complementary contact
Switching frequency (kHz)
1.5
home
Turck-Shop
Others
BI8U-EM18MWD-VP44X-H1141
Item Total
1 386,04 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E2
List Price
1 386,04 kr