chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4U-M12E-VN44X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI4U-M12E-VN44X-H1141
Order ID no. 1634873
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
4
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
2
home
Turck-Shop
Others
BI4U-M12E-VN44X-H1141
Item Total
917,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E2
List Price
917,00 kr