chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10U-M12-AN6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI10U-M12-AN6X 7M
Order ID no. 1634705
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
7
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Group
E2
List Price
1 049,00 kr
home
Turck-Shop
Others
NI10U-M12-AN6X 7M
Item Total
1 049,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support