chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI50P0-Q17LM0-LIU5X2-0.45-RS5/S1297 | TURCK - Your Global Automation Partner
Inductive linear position sensor
LI50P0-Q17LM0-LIU5X2-0.45-RS5/S1297
Order ID no. 1593021
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
0.45
Connector type
M12 x 1
Design
Profile
Dimensions
88 mm x 20 mm x 16,5 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PC-GF10
Measuring principle
Inductive
Measuring range (mm)
50
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Resolution
0.012 mm
In Stock
Group
F1
List Price
3 302,00 kr
Item Total
3 302,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LI50P0-Q17LM0-LIU5X2-0.45-RS5/S1297
Contact Support