chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI360P3-QR14-LI2X2-0.35-AMP02-3P | TURCK - Your Global Automation Partner
Inductive Angle Sensor With Analog Output
RI360P3-QR14-LI2X2-0.35-AMP02-3P
Order ID no. 1593018
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.35
Connector type
AMP Superseal
Design
Rectangular
Dimensions
53,5 mm x 49 mm x 14 mm
Electrical connection
Cable with connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
In Stock
Group
G1
List Price
1 566,00 kr
Item Total
1 566,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RI360P3-QR14-LI2X2-0.35-AMP02-3P
Contact Support