chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RI360P1-DSU35-CNX4-2H1650/S1251 | TURCK - Your Global Automation Partner
Inductive Angle Sensor With CANopen Interface
RI360P1-DSU35-CNX4-2H1650/S1251
Order ID no. 1593010
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Communication protocol
CANopen
Connector type
M12 x 1
Design
Dual sensor for rotary actuators
Dimensions
74 mm x 60 mm x 35,4 mm
Electrical connection
Connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
PP-GF30
Measuring principle
Inductive
Mounting conditions
Non-flush
Operating voltage
DC
Output type
Absolute singleturn
Protection class
IP68, IP69K
Technology
Contactless
home
Turck-Shop
Others
RI360P1-DSU35-CNX4-2H1650/S1251
Item Total
4 915,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
G1
List Price
4 915,00 kr