chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI500P1-Q25LM0-LIU5X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Linear Position Sensor
LI500P1-Q25LM0-LIU5X3-H1151
Order ID no. 1590024
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 x 1
Design
Profile
Dimensions
558 mm x 35 mm x 25 mm
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Housing surface
Anodized
Measuring range (mm)
500
Operating voltage
DC
Output function
Analog output
Measuring principle
Inductive
Protection class
IP67
Quality active face
PA6-GF30
In Stock
Group
F1
List Price
SEK 5,366.00
Item Total
SEK 5,366.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LI500P1-Q25LM0-LIU5X3-H1151
Contact Support