chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15-CP40-VP4X2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI15-CP40-VP4X2-H1141
Order ID no. 1569021
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
Switching element function
Complementary contact
Switching frequency (kHz)
0.15
In Stock
Group
E1
List Price
SEK 1,552.00
home
Turck-Shop
Others
BI15-CP40-VP4X2-H1141
Item Total
SEK 1,552.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support