chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-P30SR-VP4X2/3D | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-P30SR-VP4X2/3D
Order ID no. 1565202
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Terminal chamber
Design
Threaded barrel
Construction size
⌀ 30 mm
Housing material
Plastic
Housing quality
ABS
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
10
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
In Stock
Group
E1
List Price
SEK 1,755.00
home
Turck-Shop
Others
BI10-P30SR-VP4X2/3D
Item Total
SEK 1,755.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support