chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TI-BL67-PG-EIP-S-8 | TURCK - Your Global Automation Partner
Programmable set for simple I/O communication via Ethernet/IP in IP67
TI-BL67-PG-EIP-S-8
Order ID no. 1545105
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions
145 mm x 204 mm x 77,5 mm
Network protocol
EtherNet/IP
Number of channels
8
Protection class
IP67
In Stock
Group
C1
List Price
40 787,00 kr
Item Total
40 787,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TI-BL67-PG-EIP-S-8
Contact Support