chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TI-BL67-PG-DP-S-6 | TURCK - Your Global Automation Partner
Programmable set for simple I/O communication via PROFIBUS-DP in IP67
TI-BL67-PG-DP-S-6
Order ID no. 1545096
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions
145 mm x 172 mm x 77,5 mm
Network protocol
PROFIBUS-DP
Number of channels
6
Protection class
IP67
In Stock
Group
C1
List Price
32 523,00 kr
Item Total
32 523,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TI-BL67-PG-DP-S-6
Contact Support