chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TI-BL67-PG-DP-2 | TURCK - Your Global Automation Partner
Programmable set for PROFIBUS-DP in IP67
TI-BL67-PG-DP-2
Order ID no. 1545061
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions
145 mm x 108 mm x 77,5 mm
Network protocol
PROFIBUS-DP
Number of channels
2
Protection class
IP67
In Stock
Group
C1
List Price
16 417,00 kr
Item Total
16 417,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TI-BL67-PG-DP-2
Contact Support