chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RS-07H8E-7A12B-C 1M | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RS-07H8E-7A12B-C 1M
Order ID no. 1544048
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
36
Flange type
Flange with stator coupling
Housing material
Die-cast zinc
Measuring principle
Magnetic
Output function
Analog output
Output type
Absolute singleturn
Protection class shaft
IP69K
Shaft diameter D (mm)
8 mm
Shaft Type
Blind hole shaft
Special features
Compact
Technology
Magnetic
In Stock
Group
F3
List Price
5 130,00 kr
Item Total
5 130,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RS-07H8E-7A12B-C 1M
Contact Support