chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WIM45-UNTL-0.3-BIM-UNT-0.2-LUAP6X3/S1144 | TURCK - Your Global Automation Partner
Linear position sensor For Analog Monitoring of Pneumatic Cylinders
WIM45-UNTL-0.3-BIM-UNT-0.2-LUAP6X3/S1144
Order ID no. 1536624
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M8 x 1
Dimensions
73 mm x 5 mm x 14,5 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30/PP
Measuring principle
Magnetic
Measuring range (mm)
45
Operating voltage
DC
Output function
PNP/Analog output
Protection class
IP67
Switching element function
normally open NO
Switching frequency (kHz)
1
In Stock
Group
E1
List Price
4 070,00 kr
Item Total
4 070,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WIM45-UNTL-0.3-BIM-UNT-0.2-LUAP6X3/S1144
Contact Support