chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI7-Q08-LIU 7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Analog Output
BI7-Q08-LIU 7M
Order ID no. 1534615
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Measuring range (mm)
1
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
7
In Stock
Group
E1
List Price
1 712,00 kr
Item Total
1 712,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI7-Q08-LIU 7M
Contact Support