chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-S18-RZ3X/S100 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-S18-RZ3X/S100 7M
Order ID no. 13593
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
7
Electrical connection
Cable
Design
Threaded barrel
Construction size
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NC contact
Switching frequency (kHz)
0.02
In Stock
Group
E1
List Price
SEK 2,319.00
Item Total
SEK 2,319.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI5-S18-RZ3X/S100 7M
Contact Support