chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q10S-AZ31X 7M | TURCK - Your Global Automation Partner
For TUSA only
BI2-Q10S-AZ31X 7M
Order ID no. 1309102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Electrical connection
Cable
Design
Rectangular
Dimensions
27,8 mm x 16 mm x 10,2 mm
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
0.02
In Stock
Group
E1
List Price
SEK 1,390.00
Item Total
SEK 1,390.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI2-Q10S-AZ31X 7M
Contact Support