chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CMVT-M8TA1D-LI28-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Vibration Sensor
CMVT-M8TA1D-LI28-H1141
Order ID no. 100054866
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
72,5 mm x 23,8 mm
Electrical connection
Connector
Function
Vibration sensor
Housing material
Stainless steel
Protection class
IP66, IP67
In Stock
Group
B1
List Price
2 832,00 kr
Item Total
2 832,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
CMVT-M8TA1D-LI28-H1141
Contact Support