chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5DS-EG30F-IOL8X-H1141/S3709 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Stainless steel front
NI5DS-EG30F-IOL8X-H1141/S3709
Order ID no. 100054697
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
10
Communication protocol
IO-Link
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Measuring range (mm)
1
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP68, IP69K
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
5
Special features
All-metal sensor
Switching element function
NO/NC (NO pre-set)
Switching frequency (kHz)
0.003
home
Turck-Shop
Others
NI5DS-EG30F-IOL8X-H1141/S3709
In Stock
Group
B1
List Price
28 798,00 kr
Item Total
28 798,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support