chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW-R10-HSK-M-K2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag
TW-R10-HSK-M-K2
Order ID no. 100053703
home
Home
Loading...
Technical Data
Downloads
Construction size
⌀ 10 mm
Design
Hard tag
Dimensions
4,5 mm
Freely usable memory (Byte)
2000
Housing material
Plastic
Housing quality
Epoxy, PPS
Memory size (Byte)
2048
Memory type
FRAM
Mounting
In metal
Protection class
IP68
Quality active face
PPS
Radio communication and protocol standards
ISO 15693, NFC Type 5
Read/Write distance max. (mm)
52
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
130
Temperature outside detection range min. (°C)
-40
In Stock
Group
F1
List Price
233,00 kr
Item Total
233,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW-R10-HSK-M-K2
Contact Support