chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-Q14-AN45X2LD-0.075-DT04-3P | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-Q14-AN45X2LD-0.075-DT04-3P
Order ID no. 100052204
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
0.075
Connector type
Deutsch DT04-3P
Design
Rectangular
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Special features
Commercial vehicle specification, Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Group
E1
List Price
894,00 kr
Item Total
44 700,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI10-Q14-AN45X2LD-0.075-DT04-3P
Contact Support