chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT30PSIG-1003-I2-TC11 | TURCK - Your Global Automation Partner
Pressure Transmitter With Current Output (2-Wire)
PT30PSIG-1003-I2-TC11
Order ID no. 100048047
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
cULus
Connector type
PG 9
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Cable gland
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output current
Pressure range
0...2,07 bar
Pressure type
Relative pressure
Process connection
1/4″ NPT-18 male thread
Protection class
IP67
In Stock
Group
J1
List Price
1 572,00 kr
Item Total
1 572,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PT30PSIG-1003-I2-TC11
Contact Support