chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DT04-12P-A-0.6/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch Connector
DT04-12P-A-0.6/TXL
Order ID no. 100047860
home
Home
Loading...
Technical Data
Downloads
Current (A)
5
Voltage (V)
230
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Black
Core cross-section (mm²)
0.75
Cable diameter (mm)
9
Cable length (m)
0.6
Cable quality
PUR
Plug body
Plastic
Number of pins
12
Application
Mobile Equipment
Design
Connection Cable
In Stock
Group
K2
List Price
SEK 313.00
Item Total
SEK 313.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DT04-12P-A-0.6/TXL
Contact Support