chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DT04-6P-A-0.6/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch Connector
DT04-6P-A-0.6/TXL
Order ID no. 100047859
home
Home
Loading...
Technical Data
Downloads
Current (A)
6
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Black
Core cross-section (mm²)
0.75
Cable diameter (mm)
6.9
Cable length (m)
0.6
Cable quality
PUR
Plug body
Plastic
Number of pins
6
Application
Mobile Equipment
Design
Connection Cable
In Stock
Group
K2
List Price
SEK 227.00
Item Total
SEK 227.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DT04-6P-A-0.6/TXL
Contact Support