chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RR-12 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Accessories Retroreflector
RR-12
Order ID no. 100047727
home
Home
Loading...
Technical Data
Downloads
Construction size
⌀ 120 mm
Dimensions
142 mm x 171 mm
Function accessories for
Radar sensors
Housing quality
Stainless steel
Measuring principle
Radar
In Stock
Group
D2
List Price
1 367,00 kr
Item Total
1 367,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RR-12
Contact Support