chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EG-VA805526/113-2000/3GD.216 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 800 x 550 x 260
EG-VA805526/113-2000/3GD.216
Order ID no. 100040160
home
Home
Loading...
Technical Data
Downloads
Approvals
Ex-Approval
Dimensions
550 mm x 800 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Housing surface
Grinded and polished (240 grain size distribution)
Installation area
zone 2
Protection class
IP66
In Stock
Group
D1
List Price
208 315,00 kr
Item Total
208 315,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
EG-VA805526/113-2000/3GD.216
Contact Support