chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI2-EG08K-AN6X-V1131/S957-S1367 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
BI2-EG08K-AN6X-V1131/S957-S1367
Order ID no. 100023372
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
normally open NO
Switching frequency (kHz)
3
home
Turck-Shop
Others
BI2-EG08K-AN6X-V1131/S957-S1367
Item Total
1 456,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E1
List Price
1 456,00 kr