chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BCE10-QF5.5-AN6X2/S250
Order ID no. 100023367
In Stock
Group
E1
List Price
622,00 kr
Item Total
622,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BCE10-QF5.5-AN6X2/S250
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Dimensions
54 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP65
Quality active face
PP
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.05
Contact Support