chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC3.5-QF5.5-AP6X2/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC3.5-QF5.5-AP6X2/S250
Order ID no. 100015373
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Dimensions
54 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
3.5
Switching element function
normally open NO
Switching frequency (kHz)
0.1
In Stock
Group
E1
List Price
1 128,00 kr
Item Total
1 128,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BC3.5-QF5.5-AP6X2/S250
Contact Support