chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Miniature Encoder
RI120P2-QR20-LI2X2-H1141
Order ID no. 100004599
In Stock
Group
G1
List Price
SEK 1,457.00
Item Total
SEK 1,457.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
EAN/UPC code
4047101501698
Gross weight
160
Height
30
Length
100
Net weight
160
Dimension unit
MMT
Weight unit
GRM
Volume
0.003
Volume unit
HLT
Width
100
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Encoder line
Premium-Line
Technology
Contactless
Housing material
Plastic
Housing quality
Ultem
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Measuring principle
Inductive
Protection class
IP68, IP69K
Resolution
0.09°
Flange type
Flange without mounting element
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
home
Turck-Shop
Others
RI120P2-QR20-LI2X2-H1141