chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EM08K-AP6X-0.6-MLX03 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-EM08K-AP6X-0.6-MLX03
Order ID no. 100004201
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.6
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
1.5
Switching element function
normally open NO
Switching frequency (kHz)
2
home
Turck-Shop
Others
BI1.5-EM08K-AP6X-0.6-MLX03
Item Total
1 096,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E1
List Price
1 096,00 kr