chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF5-S18-AP6X-H1141/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BCF5-S18-AP6X-H1141/S250
Order ID no. 100003904
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
UL
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Dimensions
83 mm
Electrical connection
Connector
Function
For highly viscous media
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Improved background suppression, Increased EMC protection, Suited for highly viscous media
Switching element function
normally open NO
Switching frequency (kHz)
0.1
In Stock
Group
E1
List Price
2 108,00 kr
home
Turck-Shop
Others
BCF5-S18-AP6X-H1141/S250
Item Total
2 108,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support