chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI40U-QR20-VP45X2LD/S1205 1M | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Electrical Systems
NI40U-QR20-VP45X2LD/S1205 1M
Order ID no. 100003262
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
1
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
Ultem
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
Ultem
Rated switching distance (mm)
40
Special features
Commercial vehicle specification, Factor 1, Resistant to magnetic fields
Switching element function
Complementary contact
Switching frequency (kHz)
2
In Stock
Group
A1
List Price
2 071,00 kr
Item Total
2 071,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI40U-QR20-VP45X2LD/S1205 1M
Contact Support