chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TCG20-ANTENNA-CABINET-UMTS-1.5M | TURCK - Your Global Automation Partner
Turck Cloud Solutions Antenna for Mounting on the Control Cabinet
TCG20-ANTENNA-CABINET-UMTS-1.5M
Order ID no. 100003127
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
SMA plug
Approvals
CE
Device type
Antenna
Dimensions
77,4 mm x 77,4 mm x 15 mm
Frequency band
AMPS (824…894 MHz)ISM (868 MHz)GSM (900 MHz)DCS (1800 MHz)PCS (1900 MHz)3G (UMTS 2.1 GHz)WiFi/Bluetooth (2.4 GHz)
Protection class
IP67
In Stock
Group
F1
List Price
1 037,00 kr
home
Turck-Shop
Others
TCG20-ANTENNA-CABINET-UMTS-1.5M
Item Total
1 037,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support