chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TCG20-Antenna-Short-UMTS | TURCK - Your Global Automation Partner
Turck Cloud Solutions Antenna for Mounting on the Device
TCG20-Antenna-Short-UMTS
Order ID no. 100003125
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
SMA plug
Approvals
CE
Device type
Antenna
Dimensions
53,3 mm x 9,5 mm x 15,9 mm
Frequency band
AMPS (824…894 MHz)ISM (868 MHz)GSM (900 MHz)DCS (1800 MHz)PCS (1900 MHz)3G (UMTS 2.1 GHz)
Protection class
IP67
home
Turck-Shop
Others
TCG20-Antenna-Short-UMTS
Item Total
406,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
List Price
406,00 kr