chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EG-VA655526/115-0212/2GD60 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 650 x 550 x 260
EG-VA655526/115-0212/2GD60
Order ID no. 100003096
home
Home
Loading...
Technical Data
Downloads
Approvals
ATEX
Coupler/converter/switch
Fiber optic coupler
Dimensions
550 mm x 650 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Housing surface
Grinded and polished (240 grain size distribution)
Installation area
zone 1
Protection class
IP66
In Stock
Group
D1
List Price
99 389,00 kr
Item Total
99 389,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
EG-VA655526/115-0212/2GD60
Contact Support